Items |
924966 HLT 2550 Profile Linear Transducer List Price QUOTE
|
928929 HLT 2550 Profile Linear Transducer List Price QUOTE
|
925621 HLT 2550 Profile Linear Transducer List Price QUOTE
|
|||
Description |
N/A
The HLT 2550 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. The measuring profile can be individually adapted to various mounting conditions by means of spacers. The HLT 2550 is suited for measuring ranges up to 3 m. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). |
|||||
Type | N/A Profile Linear Transducer | |||||
Model Code Description | N/A HLT 2550-L2-006-C01-0130-000 | N/A HLT 2550-L2-006-C01-0300-000 | N/A HLT 2550-L2-006-C01-0950-000 | |||
Weight | N/A 2.88 lb | |||||
Mounting Type | N/A Compact Profile Linear Transducer with Top Magnet Guidance Joint | |||||
Operating Temperature [Min] | N/A -20 ºC | |||||
Operating Temperature [Max] | N/A 75 ºC | |||||
Measuring Range | N/A 0 to 130 mm | N/A 0 to 300 mm | N/A 0 to 950 mm | |||
Output Type | N/A 4 to 20 mA | |||||
Sensor Type | N/A Magnetostrictive | |||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 | |||||
Output Repeatability (Full Scale) | N/A ≤ 0.005, ≥ 0.05 mm | |||||
Resolution | N/A 12 Bit, ≥ 0.05 mm | |||||
Non-Linearity | N/A ≤ ± 0.01% Full Scale (FS), ≥ 0.06 mm | |||||
Temperature Coefficient | N/A ≤ ± 0.01% Full Scale (FS)/ ºC Typical | |||||
Sampling Rate |
N/A
Depending on Length: 0.5 ms (Measuring Range ≤ 1200 mm 1.0 ms (Measuring Range ≤ 2400 mm) 2.0 ms (Measuring Range ≤ 3000 mm) |
|||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||||
Vibration Resistance According to DIN EN 60068-2-6 | N/A ≤ 10 g at 50 to 2000 Hz | |||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 100 g | |||||
Sensor Material | N/A Measuring Body: Aluminum | |||||
Electrical Connection | N/A Male M12 x 1, 4 Pole | |||||
Pin Connection 1 | N/A +Ub | |||||
Pin Connection 2 | N/A Not Connected | |||||
Pin Connection 3 | N/A 0V | |||||
Pin Connection 4 | N/A Signal | |||||
Power Supply | N/A 24 V DC ± 20% | |||||
Current Consumption | N/A ≤ 100 mA | |||||
Residual Ripple of Supply Voltage | N/A ≤ 250 mVpp | |||||
Storage Temperature Range | N/A -30 to 85 ºC | |||||
Degree of Protection | N/A IP 67 | |||||
Installation Position | N/A No Restriction | |||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||
Additional Information | N/A The main fields of application for the HLT 2550 are, for example, general positioning tasks in mechanical engineering and in stationary hydraulics, or as a wear free alternative for existing measuring equipment such as potentiometers | |||||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A POSITION SENSORS | |||||
Product | N/A POSITION SENSOR | |||||
|