Items |
![]() 349677 Offline Filter Elements - N5 Series List Price QUOTE
|
![]() 3040345 Offline Filter Elements - N5 Series List Price QUOTE
|
![]() 349494 Offline Filter Elements - N5 Series List Price QUOTE
|
![]() 3068101 Offline Filter Elements - N5 Series List Price QUOTE
|
![]() 3102924 Offline Filter Elements - N5 Series List Price QUOTE
|
|||||
Type | N/A Cartridge Element | |||||||||
Model Code Description | N/A N5AM002 FILTER ELEMENT | N/A N5AM020/-V FILTER ELEMENT | N/A N5DM002 FILTER ELEMENT | N/A N5DM005 FILTER ELEMENT | N/A N5DM010 FILTER ELEMENT | |||||
Style | N/A Cartridge | |||||||||
Material | N/A Other Synthetic | N/A Other Synthetic | N/A Microglass | N/A Microglass | N/A Microglass | |||||
Use With | N/A Used in FAM5 & OLF Compact Series | |||||||||
Stat-Free | N/A No | |||||||||
Element Media | N/A AM=Aquamicron | N/A AM=Aquamicron | N/A DM=Dimicron | N/A DM=Dimicron | N/A DM=Dimicron | |||||
Absolute Filter Rating | N/A 2 µm | N/A 20 µm | N/A 2 µm | N/A 5 µm | N/A 10 µm | |||||
BUn | N/A EA | |||||||||
Diameter | N/A 3.7 in94.5 mm | |||||||||
Height | N/A 10.4 in264 mm | |||||||||
Inside Diameter 1 | N/A 48.1 mm | |||||||||
Dimension ID1 | N/A 1.894 in | |||||||||
Note | N/A Cartridge element can not be used with OLF 5/4-SP | |||||||||
Core Products | N/A | |||||||||
Division | N/A FILTER SYSTEMS | |||||||||
Product Group Family | N/A OFFLINE FILTER ELEMENTS | |||||||||
Product | N/A OFF-LINE ELEMENTS | |||||||||
|