| Items |
2800007 SK 210 Series 776 mm Height Piston Accumulator List Price QUOTE
|
2800012 SK 210 Series 1342 mm Height Piston Accumulator List Price QUOTE
|
2800004 SK 210 Series 437 mm Height Piston Accumulator List Price QUOTE
|
|||
| Description | N/A Piston Accumulator | |||||
| Type | N/A Piston Accumulator | |||||
| Style | N/A Repairable | |||||
| Connection Type | N/A SAE | |||||
| Seal Material | N/A NBR/PUR | |||||
| Material | N/A Carbon Steel | |||||
| Series | N/A SK210 | |||||
| Operating Temperature [Min] | N/A -22 ºF | |||||
| Operating Temperature [Max] | N/A 180 ºF | |||||
| Connection Size | N/A SAE-24 (1-7/8-12UN) | |||||
| Operating Pressure [Max] | N/A 210 bar3000 psi | |||||
| Connection Gender | N/A Female | |||||
| Volume Capacity | N/A 2.5 gal10 L | N/A 5 gal20 L | N/A 1 gal4 L | |||
| Repairable | N/A Repairable | |||||
| Rechargeable | N/A Rechargeable | |||||
| Model Code Description | N/A SK210-10/3218S-210ACM-KCH-15H | N/A SK210-20/3218S-210ACM-KCH-15H(QUICK SHIP | N/A SK210-4/3218S-210ACM-KCH-15H | |||
| Diameter | N/A 180 mm | |||||
| Height | N/A 776 mm | N/A 1342 mm | N/A 437 mm | |||
| Core Products | N/A | |||||
| Division | N/A | N/A ACCUMULATORS | N/A | |||
| Product Group Family | N/A | N/A PISTON ACCUMULATORS | N/A | |||
| Product | N/A | N/A PISTON ACCUMULATORS | N/A | |||
|
|
||||||