Items |
![]() 925283 HMG 4000-000-US LIST_PRICE QUOTE
|
![]() 2213246 HMG 4000-000-US w/ Cal Cert LIST_PRICE QUOTE
|
||
Description |
N/A
The HMG 4000 is a top performance high-end portable measurement and data acquisition equipment. It was mainly developed for all measured values in relation with hydraulic systems, such as pressure, temperature, flow rate and linear position. Moreover, it provides a very high flexibility, even when it comes to evaluating other measured values. The main applications are servicing, maintenance or test rigs. The data recorder has a very easy-to operate user interface due to its large 5.7" touchscreen. The operator can access all of the device's functions and settings by means of clearly presented selection menus. The HMG 4000 can record the signals of up to 38 sensors at once. For this purpose, HYDAC ELECTRONIC offer special sensors which are automatically recognized by the HMG 4000 and whose parameters such as measured values, measuring ranges and measuring units can be set. On the one hand, there are the HYDAC HSI sensors (HYDAC Sensor Interface) for the measurement of pressure, temperature and flow rate, for the connection of which there are 8 analogue input channels. Furthermore, there is the option of connecting HYDAC SMART sensors to these inputs. SMART sensors can display several different measured values at a time. Up to 28 special HYDAC HCSI sensors (HYDAC CAN Sensor Interface) can be connected additionally via the CAN bus port, also supporting automatic sensor recognition. The HMG 4000 can optionally be connected to an existing CAN network. This enables the recording of measured data transmitted via CAN bus (e.g. motor speed, motor pressure) in combination with the measured data from the hydraulic system. The device also offers measurement inputs for standard sensors with current and voltage signals. The HMG 4000 rounds off the application with two additional digital inputs (e.g. for frequency or rpm measurements). The most impressing feature of the HMG 4000 is its ability to record the dynamic processes of a machine in the form of a measurement curve and render them as a graph. HYDAC software HMGWIN, which is specific to the HMG 4000, is supplied for convenient post-processing, rendering and evaluation of measurements on your computer. |
|||
Accuracy | N/A 0.1 % | |||
Display | N/A TFT-LCD Touchscreen 5.7 in. with VGA 640 x 480 Pixel of resolution and 10 to 100% adjustable back light. | |||
Industry Standards/Certifications | N/A IEC 61000-4-2/-3 /-4 /-5/-6/-8 | |||
Housing Material | N/A Plastic (Elastollan R 3000 - TPU-GF) | |||
Safety | N/A EN 61010 | |||
Memory | N/A 16 GB for min. 500 measurements, each containing 8 Million measured values. | |||
Analog Input Signals |
N/A
Input signals 8 channels M12x1 Ultra-Lock Flange sockets (5 pole) Channel A to Channel H HYDAC HSI Analog sensors HYDAC HSI SMART Sensors Voltage signals: i.e. 0.5 to 4.5V, 0 to 10V, etc. (input ranges for 0 to 50V, 0 to 10V, |
|||
Digital Input Signal |
N/A
Input signals 2 channels M12x1 Ultra-Lock flange socket (5 pole) for channel I, J Digital status (high / low) Frequency (0.01 to 30,000 Hz) PWM duty cycle Durations (i.e. Period length) Level: Switching threshold/switch |
|||
CAN Input Signal |
N/A
Input signals 28 channels M12x1 Ultra-Lock Flange socket (5 pole) channel K1 to K28 HYDAC HCSI sensors, CAN, J1939, CANopen PDO, CANopen SDO Baud rate: 10 kbit/s to 1 Mbit/s |
|||
Calculated Channel | N/A 4 Channels via Virtual Port L (Channel L1 to Channel L4) | |||
Programming interface for HYDAC I/O-Link devices | N/A 1 Channel via M12x1 Ultra-Lock Flange Socket (5 Pole) | |||
Battery |
N/A
Lithium-Nickel-Kobalt-Aluminum-Oxide 3.6V; 9300 mAh |
|||
Battery Charging Time | N/A Approximately 5 Hours | |||
Service Life |
N/A
Without sensors: approximately 11 hours With 2 sensors: approximately 9 hours With 4 sensors: approximately 7 hours With 8 sensors: approximately 4 hours |
|||
Interface USB Host |
N/A
Plug-in connection: USB socket, Type A, screened USB standard: 2.0 (USB Full speed) Transmission rate: 12 Mbit/s Voltage supply: 5 V DC Power supply: 100 mA max. Protection: short circuit protection to GND (0V) |
|||
Interface USB Slave |
N/A
Plug-in connection: USB socket, Type B, screened USB Standard: 2.0 (USB High speed) Transmission rate: 480 Mbit/s Voltage supply: 5 V DC Power supply: 100 mA max. Protection: short circuit protection to GND (0V) |
|||
Operating Temperature [Min] | N/A 32 ºF | |||
Operating Temperature [Max] | N/A 122 ºF | |||
Storage Temperature Range | N/A -4 to 140 ºF | |||
Degree of Protection | N/A IP 40 | |||
Relative Humidity | N/A 0 to 70% | |||
Max. Operating Altitude | N/A 2000 m | |||
Features |
N/A
|
|||
Note |
N/A
Items supplied:
|
N/A
Items supplied:
|
||
Function | N/A | |||
Core Products | N/A | |||
Division | N/A ELECTRONICS | |||
Product Group Family | N/A DIAGNOSTICS | |||
Product | N/A DIAGNOSTICS / (HMG) | |||
|