The OF5HS Single Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.

Unit of Measure
Items
FilSys_StatKidLoopSys_OF5HS.jpg

OF5HS109BN10B07, Kidney Loop System
List Price QUOTE

FilSys_StatKidLoopSys_OF5HS.jpg

OF5HS109BN10BB07, Kidney Loop System
List Price QUOTE

FilSys_StatKidLoopSys_OF5HS.jpg

OF5HS18BN10BB07, Kidney Loop System
List Price QUOTE

FilSys_StatKidLoopSys_OF5HS.jpg

OF5HS118BN03B14, Kidney Loop System
List Price QUOTE

FilSys_StatKidLoopSys_OF5HS.jpg

OF5HS127AMB14, Kidney Loop System
List Price QUOTE
Description N/A Kidney loop system single 9" filter housings (10 micron 9" elements) Buna Seals 115 VAC 7 GPM flow rate N/A Kidney loop system single 9" filter housings (10 micron 9" elements) Buna Seals 460 VAC 7 GPM flow rate N/A Kidney loop system single 18" filter housings (10 micron 18" elements) Buna Seals 460 VAC 14 GPM flow rate N/A Kidney loop system single 18" filter housings (3 micron 18" elements) Buna Seals 115 VAC 14 GPM flow rate N/A Kidney loop system single 27" filter housings (Water Removal 27" elements) Buna Seals 115 VAC 14 GPM flow rate
Type N/A Offline Filtration System
Seal Material N/A Buna
Medium N/A Mineral Oil Based Hydraulic Fluids
Weight N/A 45.81 kg101.00 lb N/A 20.82 kg45.9 lb N/A 23.09 kg50.9 lb N/A 23.09 kg50.9 lb N/A 25.36 kg55.9 lb
Mounting Type N/A Offline
Operating Temperature [Min] N/A -4 ºC25 ºF
Operating Temperature [Max] N/A 66 ºC150 ºF
Configuration N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return
Head Material N/A Aluminum
Flow N/A 7 gpm26 L/min N/A 7 gpm26 L/min N/A 14 gpm53 L/min N/A 14 gpm53 L/min N/A 14 gpm53 L/min
Cracking Pressure N/A 2 bar30 psi
Filter Rating N/A 10 µm N/A 10 µm N/A N/A 1 µm N/A
Designation N/A Single
Operating Pressure [Max] N/A 1 bar14.5 psi
Cap Material N/A Aluminum
Indication Type N/A D5 Visual
Bowl Material N/A Steel
Material N/A BetaMicron®
Max Viscosity N/A 1000 SUS
Width N/A 10 in254 mm
Diameter N/A 21.5 in546.1 mm
Height N/A 16.58 in421.1 mm N/A 16.58 in421.1 mm N/A 24.4 in620 mm N/A 24.4 in620 mm N/A 33.8 in859 mm
End Type N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return
Core Products N/A
Division N/A N/A N/A FILTER SYSTEMS N/A N/A FILTER SYSTEMS
Product Group Family N/A N/A N/A STATIONARY OFFLINE FILTRATION N/A N/A STATIONARY OFFLINE FILTRATION
Product N/A N/A N/A OFF-LINE FILTERS N/A N/A OFF-LINE FILTERS