The OF5HS Single Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Seal Material

Configuration

Flow

Filter Rating

Core Products

N/A OF5HS109BN10B07, Kidney Loop System N/A Buna N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A 7 gpm26 L/min N/A 10 µm
N/A OF5HS109BN10BB07, Kidney Loop System N/A Buna N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A 7 gpm26 L/min N/A 10 µm
N/A OF5HS18BN10BB07, Kidney Loop System N/A Buna N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A 14 gpm53 L/min N/A
N/A OF5HS118BN03B14, Kidney Loop System N/A Buna N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A 14 gpm53 L/min N/A 1 µm
N/A OF5HS127AMB14, Kidney Loop System N/A Buna N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return N/A 14 gpm53 L/min N/A
N/A OF5HS127BN03V07, Kidney Loop System N/A Viton N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A 7 gpm26 L/min N/A 3 µm
N/A OF5HS127BN05B07, Kidney Loop System N/A Buna N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A 7 gpm26 L/min N/A 5 µm
N/A OF5HS127BN03B07, Kidney Loop System N/A Buna N/A Female 1 in. NPT Suction/Female SAE 16 Return N/A 7 gpm26 L/min N/A 5 µm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1