Part Number |
Model Code Description |
Seal Material |
Configuration |
Flow |
Filter Rating |
Core Products |
---|---|---|---|---|---|---|
2200805 | N/A OF5HS109BN10B07, Kidney Loop System | N/A Buna | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A 7 gpm26 L/min | N/A 10 µm | |
2200203 | N/A OF5HS109BN10BB07, Kidney Loop System | N/A Buna | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A 7 gpm26 L/min | N/A 10 µm | |
2205713 | N/A OF5HS18BN10BB07, Kidney Loop System | N/A Buna | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A 14 gpm53 L/min | N/A | |
2565102 | N/A OF5HS118BN03B14, Kidney Loop System | N/A Buna | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A 14 gpm53 L/min | N/A 1 µm | |
2210674 | N/A OF5HS127AMB14, Kidney Loop System | N/A Buna | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A 14 gpm53 L/min | N/A | |
2206001 | N/A OF5HS127BN03V07, Kidney Loop System | N/A Viton | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A 7 gpm26 L/min | N/A 3 µm | |
2205306 | N/A OF5HS127BN05B07, Kidney Loop System | N/A Buna | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A 7 gpm26 L/min | N/A 5 µm | |
2094284 | N/A OF5HS127BN03B07, Kidney Loop System | N/A Buna | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A 7 gpm26 L/min | N/A 5 µm |