Kidney loop system single 27" filter housings (5 micron 27" elements) Buna Seals 115 VAC 7 GPM flow rate
Unit of Measure

Specifications

Type

Offline Filtration System

Seal Material

Buna

Medium

Mineral Oil Based Hydraulic Fluids

Weight

25.36 kg55.9 lb

Mounting Type

Offline

Operating Temperature [Min]

-4 ºC25 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

Female 1 in. NPT Suction/Female SAE 16 Return

Head Material

Aluminum

Flow

7 gpm26 L/min

Cracking Pressure

2 bar30 psi

Filter Rating

5 µm

Designation

Single

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

D5 Visual

Bowl Material

Steel

Material

BetaMicron®

Max Viscosity

1000 SUS

End Type

Female 1 in. NPT Suction/Female SAE 16 Return

Division

FILTER SYSTEMS

Product Group Family

STATIONARY OFFLINE FILTRATION

Product

OFF-LINE FILTERS

Dimensions

Width

10 in254 mm

Diameter

21.5 in546.1 mm

Height

33.8 in859 mm