Items |
![]() 2094306 OFAD127BN05BN03V14, Air Operated Kidney Loop List Price QUOTE
|
![]() 2092817 OFAD127BN10BN05B14, Air Operated Kidney Loop List Price QUOTE
|
![]() 2204413 OFAD209AMBN05B07, Air Operated Kidney Loop List Price QUOTE
|
![]() 2097746 OFAD209BN10BN10B14, Air Operated Kidney Loop List Price QUOTE
|
||||
Description | N/A Air operated kidney loop system dual staged 27" filter housings (BN10 and BN05 Elements) Viton seals 14 GPM flow rate for fluids <1000SUS | N/A Air operated kidney loop system dual staged 27" filter housings (BN10 and BN05 Elements) Buna 14 GPM flow rate for fluids <1000SUS | N/A Air operated kidney loop system dual staged 18" filter housings (water removal and BN05 elements) Buna seals 7 GPM flow rate <1000SUS | N/A Air operated kidney loop system dual staged 18" filter housings (water removal and BN05 elements) Buna seals 7 GPM flow rate <1000SUS | ||||
Type | N/A Offline Filtration System | |||||||
Seal Material | N/A Viton | N/A Buna | N/A Buna | N/A Buna | ||||
Medium | N/A Mineral Oil Based Hydraulic Fluids | |||||||
Weight | N/A 44.45 kg98 lb | N/A 54.43 kg120 lb | N/A 54.43 kg120 lb | N/A 54.43 kg120 lb | ||||
Size | N/A BN | |||||||
Mounting Type | N/A Offline | |||||||
Operating Temperature [Min] | N/A -4 ºC25 ºF | |||||||
Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||
Configuration | N/A 1 Suction/1 Return | |||||||
Flow | N/A 7 gpm26 L/min | N/A 7 gpm26 L/min | N/A 14 gpm53 L/min | N/A 14 gpm53 L/min | ||||
Cracking Pressure | N/A 2 bar30 psi | |||||||
Filter Rating | N/A 5 µm | |||||||
Designation | N/A Steel | |||||||
Operating Pressure [Max] | N/A 0.5 bar7 psi | |||||||
Cap Material | N/A Aluminum | |||||||
Indication Type | N/A Visual D5 | |||||||
Bowl Material | N/A Steel | |||||||
Material | N/A BetaMicron® | |||||||
Max Viscosity | N/A 1000 SUS | |||||||
Width | N/A 13 in330 mm | |||||||
Height | N/A 16.6 in422 mm | N/A 24.4 in620 mm | N/A 24.4 in620 mm | N/A 24.4 in620 mm | ||||
End Type | N/A O-Ring Boss (ORB) | |||||||
End Size | N/A 16 | N/A 16 | N/A 20 | N/A 20 | ||||
Core Products | N/A | |||||||
Division | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | N/A | N/A | ||||
Product Group Family | N/A STATIONARY OFFLINE FILTRATION | N/A STATIONARY OFFLINE FILTRATION | N/A | N/A | ||||
Product | N/A OFF-LINE FILTERS | N/A OFF-LINE FILTERS | N/A | N/A | ||||
|