For use with HTMS Hose Barb and SAE Strainers. Materials are low carbon steel suitable for all welding techniques.
| Items |
2078493 Reservoir Weld Flange - SAE 6 List Price QUOTE
|
2078494 Reservoir Weld Flange - SAE 8 List Price QUOTE
|
2078495 Reservoir Weld Flange - SAE 12 List Price QUOTE
|
2078496 Reservoir Weld Flange - SAE 16 List Price QUOTE
|
2078497 Reservoir Weld Flange - SAE 20 List Price QUOTE
|
|||||
| Description | N/A For use with HTMS Hose Barb and SAE Strainers. Materials are low carbon steel suitable for all welding techniques. | |||||||||
| Type | N/A Tank Weld Flange | |||||||||
| Model Code Description | N/A HTMS TWF- 6 | N/A HTMS TWF- 8 | N/A HTMS TWF-12 | N/A HTMS TWF-16 | N/A HTMS TWF-20 | |||||
| Connection Type | N/A SAE | |||||||||
| Port Size | N/A 9/16 in. - 18 | N/A 3/4 in. - 16 | N/A 1-1/16 in. - 12 | N/A 1-15/16 in. - 12 | N/A 1-5/8 in. - 12 | |||||
| Material | N/A Low Carbon Steel | |||||||||
| Connection Size | N/A SAE 6 | N/A SAE 8 | N/A SAE 12 | N/A SAE 16 | N/A SAE 20 | |||||
| Use With | N/A HTMS Hose Barb, SAE Strainers | |||||||||
| Outer Diameter | N/A 1.5 in | N/A 1.5 in | N/A 2.13 in | N/A 2.38 in | N/A 2.69 in | |||||
| Inner Diameter | N/A 0.93 in | N/A 0.93 in | N/A 1.38 in | N/A 1.66 in | N/A 2.00 in | |||||
| Dimension D | N/A 0.31 in | N/A 0.31 in | N/A 0.44 in | N/A 0.50 in | N/A 0.50 in | |||||
| Diameter E | N/A 1.00 in | N/A 1.00 in | N/A 1.44 in | N/A 1.75 in | N/A 2.13 in | |||||
| Install Length | N/A 0.31 in8 mm | N/A 0.31 in8 mm | N/A 0.44 in11 mm | N/A 0.5 in13 mm | N/A 0.5 in13 mm | |||||
| BUn | N/A EA | |||||||||
| Note | N/A Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A STRAINERS | |||||||||
| Product | N/A STRAINERS | |||||||||
|
|
||||||||||