Unit of Measure

Specifications

Type

N/A 1000

Connection Type

N/A Threaded NPT

Seal Material

N/A Nitrile-Butadiene Rubber (NBR)

Size

N/A 1000

Material

N/A Silica Gel

Connection Size

N/A 2 in.

Indication Type

N/A None

Weight

N/A 3.0 kg6.61 lb

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-DESSICANT

Product

N/A BREATHERS

Technical Specifications

Optimal Flow Rate

N/A 9.25 gpm35 L/min

Filter Rating

N/A 2 µm

Dimensions

Length

N/A 15.12 in384 mm

Diameter

N/A 5.35 in136 mm