The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems.
Unit of Measure

Specifications

Series

CS

Contamination Code

ISO 4406 : 1999, SAE AS 4059 (D)

Type

Contamination Sensor

Seal Material

Fluoroelastomer (FPM)

Weight

1.3 kg2.9 lb

Measuring Range - Display up to Class

ISO 7/6/5 to 28/27/26

Mounting

Flanged Version

Inlet Size

G 1/4

Inlet Type

ISO 228

Outlet Type

ISO 228

Outlet Size

G 1/4

Analog Interfaces

2 to 10 V

Limit Switching Output

Passive, n-Switching Power MOSFET

Electrical Connection

Plug M12x1, 8-Pole (Connection cable not included)

Power Supply Voltage

9 to 36 VDC

Digital Interfaces

RS485 - 2 Conductor Cable

Minimum Resistance

820 O

Maximum Current

1.5 A

Residual Ripple of Supply Voltage

≤ 10 %

Model Code Description

CS 1220-B-0-0-0-1/-K

BUn

EA

Brochure

12=10_CS 1000.pdf

Images from Gretchen

FSP1710-1942 FilSysCatalog.pdf

Resolution

4 Particle Size Channels

Indicator Code

ISO 4406 : 1999; SAE AS 4059 (D)
4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c)

Modification

CS Block Kit without AS1000 Sensor (Requires Mounting Option 1)

Self-Diagnosis

Continuously with error indication via status LED

Measuring Range - Calibration within the Range

ISO 13/11/10 to 23/21/18

Power Consumption [Max]

3 W

Relative Humidity [Max] - Non-Condensing

95 %

Electrical Safety Class

III (Low Voltage Protection)

Mounting Position

Recommended vertical with direction of flow south to north

Includes

CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software

Options

With Display (270º Rotation of Display)

Primary Image

CS-1000_P

Secondary Image

CS-1000_S

More Image 1

CS-1000-Flanged-Version_M1

More Image 2

CS-1000-Pressure-Viscosity-Range_M2

More Image 3

CS-1000_M3

Worksheet Tab Name

Hydac

Fluids

Hydraulic/Mineral Oil

Fluid Temperature Range [Max]

0 to 85 ºC32 to 185 ºF

Sensor Flow Rate

1.8 to 30 in³/min30 to 500 mL/min

Operation Pressure [Max] (Sensor Only)

350 bar5075 psi

Permissible Viscosity Range

1 to 1000 cSt15 to 4635 SUS

IP Class

IP67

Operation Pressure (Through Manifold Block)

3500 psi

Ambient Temperature Range

-30 to 80 ºC-22 to 176 ºF

Division

FILTER SYSTEMS

Product Group Family

CONTAMINATION SENSORS

Product

CONTAMINATION SENSORS/CTU

Application

Application

Monitoring system on vehicles such as
  • Construction equipment
  • Agricultural machinery
  • Mobile and stationary equipment
Industrial hydraulic systems
  • Integration into power unit monitoring systems
  • Hydraulic test stands
Combination with filter unit

Scope of Delivery

Scope of Delivery

  • Contamination sensor
  • Calibration Certificate
  • Operation and Instruction manual
  • CD with FluMoS Light software and manuals

Accessories

Accessories

  • Connection cable 6.5 ft. with M12x1 connector, screened 8-pole: Part Number 03281220
  • Connection cable 16.4 ft. with M12x1 connector, screened 8-pole: Part Number 02702459
  • Connection cable 9.8 ft. with M12x1 connector, 8-pole: Part Number 02091414
  • CSI-D-5 Contamination Sensor Interface: Part Number 03249563
  • Power Supply-CS1XXX-PS1: Part Number 03376530

Note

N/A We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes.

Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range.