SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Unit of Measure

Specifications

Model Code Description

N/A AC-M 1 2.5 24V HB S IBT45-3

Category

N/A Type AC-M DC Fan Cooler

Type

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Weight

N/A 13.2 lb

Size

N/A 1

Accessories

N/A Integrated Thermostatic Bypass Valve

Material

N/A Aluminum Heavy-Duty Bar and Plate

Operating Temperature [Max]

N/A 130 ºC266 ºF

Voltage

N/A 24 V

Inlet Size

N/A SAE-16

Flow Direction

N/A Suction

Inlet Type

N/A SAE FORB

Outlet Type

N/A SAE FORB

Outlet Size

N/A SAE-16

Pressure Drop [Max]

N/A 30 psi

Electrical Connection

N/A Metripack 280

Operating Pressure [Max]

N/A 232 psi

Heat Removed

N/A 3.6 to 4.3 hp