Female connector M12 x 1 4 pole, angle for cable diameter 6 to 8 mm
Unit of Measure

Specifications

Model Code Description

N/A ZBE 06 (4 POLE CONN.LARGE DIA) W/O CABLE

Division

N/A ELECTRONICS

Product Group Family

N/A ACCESSORIES-ELECTRONIC

Product

N/A ELEC ACCESSORIES / MISC