Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 2072888 | N/A Female connector Binder Series 714 M18 4 pole, straight with 5 meter cable | N/A ZBE 02 BINDER CONN W/5 METER CABLE | |
| 2072889 | N/A Female connector Binder Series 714 M18 4 pole, angle with 5 meter cable | N/A ZBE 03 BINDER CONN 90 DEG W/5 METER CABL | |
| 609479 | N/A Female connector Binder Series 714 M18 4 pole connector, straight | N/A ZBE 02 CONNECTOR 4 POLE M18 180 DEGREE | |
| 609480 | N/A Female connector Binder Series 714 M18 4 pole connector, angle | N/A ZBE 03 CONNECTOR 4 POLE M18 90 DEGREES | |
| 905701 | N/A DIN 43650 connector, angle | N/A ZBE 01 CONNECTOR DIN 43650 90 DEGREE | |
| 2701462 | N/A Female connector M12 x 1 4 pole, angle for cable diameter 6 to 8 mm | N/A ZBE 06 (4 POLE CONN.LARGE DIA) W/O CABLE | |
| 2701196 | N/A Female connector M12 x 1 4 pole, angle with 2 meter cable | N/A ZBE 06-02-4 4-Pole M12 CONN 90 DEG (2M) | |
| 2701197 | N/A Female connector M12 x 1 4 pole, angle with 5 meter cable | N/A ZBE 06-05-4 4-Pole M12 CONN 90 DEG (5M) | |
| 6006792 | N/A Female connector M12 x 1 5 pole, angle with 2 meter cable | N/A ZBE 08-02 (5 POLE CONN. W/2 METER CABLE) | |
| 6006791 | N/A Female connector M12 x 1 5 pole, angle with 5 meter cable | N/A ZBE 08-05 (5 POLE CONN. W/5 METER CABLE) | |
| 6055444 | N/A Female connector M12 x 1 8 pole, angle connector | N/A ZBE OP-8 POLE M12 CONNECTOR | |
| 6052697 | N/A Female connector M12 x 1 8 pole, angle with 2 meter cable | N/A ZBE OP-02 8 POLE M12 CABLE | |
| 6052698 | N/A Female connector M12 x 1 8 pole, angle with 2 meter cable | N/A ZBE OP-05 8 POLE M12 CABLE |