Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS NPT 1/2 100

Series

HTMS

Options

Standard (No Bypass)

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

NPT

End Type

NPT

Nominal Flow Ratings

5 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

1 in.

Hex Size

1.43 in

End Size

1/2 in.

Screen Area

35 in²

Dimension C

5.38 in

Dimension D

1.10 in

Dimension L

5.4 in137 mm

Diameter E

1.18 in30 mm