2078485
|
Model Code Description
N/A HTMS HB 1.00"/SAE-24 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 1.00 in.
|
Nominal Flow Ratings
N/A 8 gpm
|
Core Products
|
2078489
|
Model Code Description
N/A HTMS HB 1.00"/SAE-24 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A Hose Barb
|
End Size
N/A 1.00 in.
|
Nominal Flow Ratings
N/A 8 gpm
|
Core Products
|
2084486
|
Model Code Description
N/A HTMS HB 1.25"/SAE-24 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 1.25 in.
|
Nominal Flow Ratings
N/A 12 gpm
|
Core Products
|
2078486
|
Model Code Description
N/A HTMS HB 1.25"/SAE-32 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 1.25 in.
|
Nominal Flow Ratings
N/A 14 gpm
|
Core Products
|
2078490
|
Model Code Description
N/A HTMS HB 1.25"/SAE-32 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A Hose Barb
|
End Size
N/A 1.25 in.
|
Nominal Flow Ratings
N/A 14 gpm
|
Core Products
|
2094980
|
Model Code Description
N/A HTMS HB 1.50"/SAE-32 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 1.50 in.
|
Nominal Flow Ratings
N/A 20 gpm
|
Core Products
|
2078487
|
Model Code Description
N/A HTMS HB 1.50"/SAE-48 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 1.50 in.
|
Nominal Flow Ratings
N/A 21 gpm
|
Core Products
|
2078491
|
Model Code Description
N/A HTMS HB 1.50"/SAE-48 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A Hose Barb
|
End Size
N/A 1.50 in.
|
Nominal Flow Ratings
N/A 21 gpm
|
Core Products
|
2093299
|
Model Code Description
N/A HTMS HB 2.00"/SAE-40 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 2.00 in.
|
Nominal Flow Ratings
N/A 30 gpm
|
Core Products
|
2078488
|
Model Code Description
N/A HTMS HB 2.00"/SAE-48 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 2.00 in.
|
Nominal Flow Ratings
N/A 40 gpm
|
Core Products
|
2078492
|
Model Code Description
N/A HTMS HB 2.00"/SAE-48 100 RV3
|
Options
N/A 3 psi Bypass Valve
|
End Type
N/A Hose Barb
|
End Size
N/A 2.00 in.
|
Nominal Flow Ratings
N/A 40 gpm
|
Core Products
|
2097790
|
Model Code Description
N/A HTMS HB 2.50"/SAE-48 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A Hose Barb
|
End Size
N/A 2.50 in.
|
Nominal Flow Ratings
N/A 50 gpm
|
Core Products
|
2078463
|
Model Code Description
N/A HTMS NPT 1 1/4 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPT
|
End Size
N/A 1 1/4 in.
|
Nominal Flow Ratings
N/A 25 gpm
|
Core Products
|
2078469
|
Model Code Description
N/A HTMS NPT 1 1/4 100 RV5
|
Options
N/A 5 psi Bypass Valve
|
End Type
N/A NPT
|
End Size
N/A 1 1/4 in.
|
Nominal Flow Ratings
N/A 25 gpm
|
Core Products
|
2078462
|
Model Code Description
N/A HTMS NPT 1 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPT
|
End Size
N/A 1 in.
|
Nominal Flow Ratings
N/A 15 gpm
|
Core Products
|
2078468
|
Model Code Description
N/A HTMS NPT 1 100 RV5
|
Options
N/A 5 psi Bypass Valve
|
End Type
N/A NPT
|
End Size
N/A 1 in.
|
Nominal Flow Ratings
N/A 15 gpm
|
Core Products
|
2078460
|
Model Code Description
N/A HTMS NPT 1/2 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPT
|
End Size
N/A 1/2 in.
|
Nominal Flow Ratings
N/A 5 gpm
|
Core Products
|
2078466
|
Model Code Description
N/A HTMS NPT 1/2 100 RV5
|
Options
N/A 5 psi Bypass Valve
|
End Type
N/A NPT
|
End Size
N/A 1/2 in.
|
Nominal Flow Ratings
N/A 5 gpm
|
Core Products
|
2078464
|
Model Code Description
N/A HTMS NPT 2 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPT
|
End Size
N/A 2 in.
|
Nominal Flow Ratings
N/A 50 gpm
|
Core Products
|
2078470
|
Model Code Description
N/A HTMS NPT 2 100 RV5
|
Options
N/A 5 psi Bypass Valve
|
End Type
N/A NPT
|
End Size
N/A 2 in.
|
Nominal Flow Ratings
N/A 50 gpm
|
Core Products
|
2078465
|
Model Code Description
N/A HTMS NPT 3 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPT
|
End Size
N/A 3 in.
|
Nominal Flow Ratings
N/A 100 gpm
|
Core Products
|
2078471
|
Model Code Description
N/A HTMS NPT 3 100 RV5
|
Options
N/A 5 psi Bypass Valve
|
End Type
N/A NPT
|
End Size
N/A 3 in.
|
Nominal Flow Ratings
N/A 100 gpm
|
Core Products
|
2078461
|
Model Code Description
N/A HTMS NPT 3/4 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPT
|
End Size
N/A 3/4 in.
|
Nominal Flow Ratings
N/A 10 gpm
|
Core Products
|
2078467
|
Model Code Description
N/A HTMS NPT 3/4 100 RV5
|
Options
N/A 5 psi Bypass Valve
|
End Type
N/A NPT
|
End Size
N/A 3/4 in.
|
Nominal Flow Ratings
N/A 10 gpm
|
Core Products
|
2078480
|
Model Code Description
N/A HTMS NPTM 2 100
|
Options
N/A Standard (No Bypass)
|
End Type
N/A NPTM
|
End Size
N/A 2 in.
|
Nominal Flow Ratings
N/A 50 gpm
|
Core Products
|