Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS HB 2.50"/SAE-48 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A SAE-48 J514

End Type

N/A Hose Barb

Nominal Flow Ratings

N/A 50 gpm

BUn

N/A EA

Dimensions

Thread A Size

N/A 3-3/8 in.-12

End Size

N/A 2.50 in.

Dimension L1

N/A 6.38 in

Dimension L

N/A 8.38 in213 mm

Diameter E

N/A 3.15 in80 mm