Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS HB 1.25"/SAE-24 100

Series

HTMS

Options

Standard (No Bypass)

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

SAE-32 J514

End Type

Hose Barb

Nominal Flow Ratings

12 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

2-1/2 in.-12

End Size

1.25 in.

Dimension L1

8 in

Dimension L

10 in254 mm

Diameter E

2.12 in54 mm