Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS NPT 2 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A NPT

End Type

N/A NPT

Nominal Flow Ratings

N/A 50 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Thread A Size

N/A 3 in.

Hex Size

N/A 3.30 in

End Size

N/A 2 in.

Screen Area

N/A 260 in²

Dimension C

N/A 10.25 in

Dimension D

N/A 1.70 in

Dimension L

N/A 10.25 in261 mm

Diameter E

N/A 3.03 in77 mm