Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS NPT 1 1/4 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A NPT

End Type

N/A NPT

Nominal Flow Ratings

N/A 25 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Thread A Size

N/A 2 in.

Hex Size

N/A 2.55 in

End Size

N/A 1 1/4 in.

Screen Area

N/A 125 in²

Dimension C

N/A 10.00 in

Dimension D

N/A 1.30 in

Dimension L

N/A 10 in254 mm

Diameter E

N/A 2.12 in54 mm