Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS HB 1.50"/SAE-32 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A SAE-32 J514

End Type

N/A Hose Barb

Nominal Flow Ratings

N/A 20 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Thread A Size

N/A 2-1/2 in.-12

End Size

N/A 1.50 in.

Dimension L1

N/A 7.82 in

Dimension L

N/A 10.30 in262 mm

Diameter E

N/A 3.22 in82 mm