Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS SAE 24 100 RV3

Series

HTMS

Options

3 psi Bypass Valve

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

SAE-24 J514

End Type

SAE

Nominal Flow Ratings

21 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

3-3/8 in.-12

Hex Size

2.50 in

End Size

1-7/8 in.-12

Dimension C

8.80 in

Dimension D

0.90 in

Dimension L

8.8 in224 mm

Diameter E

3.22 in82 mm