Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS SAE 32 100 RV3

Series

HTMS

Options

3 psi Bypass Valve

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

SAE-32 J514

End Type

SAE

Nominal Flow Ratings

39 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

3-3/8 in.-12

Hex Size

3.00 in

End Size

2-1/2 in.-12

Dimension C

9.30 in

Dimension D

0.98 in

Dimension L

9.2 in234 mm

Diameter E

3.22 in82 mm