| Items |
3127569 SEB/SEH - Mounting Set for Bladder Accumulators |
290787 SEB/SEH - Mounting Set for Bladder Accumulators |
3127570 SEB/SEH - Mounting Set for Bladder Accumulators |
3123600 SEB/SEH - Mounting Set for Bladder Accumulators |
378952 SEB/SEH - Mounting Set for Bladder Accumulators |
|||||
| Description | N/A Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring. | |||||||||
| Type | N/A Mounting Kit | |||||||||
| Series | N/A SEB | N/A SEB | N/A SEB | N/A SEB | N/A SEH | |||||
| Model Code Description | N/A SEB 10/20 Accumulator Set | N/A SEB 2.5 Accumulator Set | N/A SEB 32/54 Accumulator Set | N/A SEB 4/6 Accumulator Set MTG. Set | N/A SEH 10 Accumulator Set | |||||
| Volume Capacity | N/A 2.5 gal5 gal10 L20 L | N/A 0.5 gal2.5 L | N/A 10 gal15 gal32 L54 L | N/A 1 gal1.5 gal4 L6 L | N/A 2.5 gal10 L | |||||
| Use With | N/A SB330 10/20 | N/A SB330 2.5 | N/A SB330 32/54L | N/A SB330 4/6L | N/A SB600 10L | |||||
| Weight | N/A 11.8 kg26 lb | N/A | N/A 22.7 kg50 lb | N/A 8.9 kg19.5 lb | N/A | |||||
| Width | N/A 12.99 in330 mm | N/A 7.8 in198 mm | N/A 12.99 in330 mm | N/A 12.99 in330 mm | N/A 12.99 in330 mm | |||||
| Height | N/A 22.44 in570 mm | N/A 18.11 in460 mm | N/A 52.76 in1340 mm | N/A 16.14 in410 mm | N/A 22.44 in570 mm | |||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A ACCESSORIES-ACCUMULATORS | |||||||||
| Product | N/A ACCUMULATORS ACCESSORIES | |||||||||
|
|
||||||||||