Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
| Items |
2212324 BD Series Desiccant Breathers List Price QUOTE
|
2213232 BD Series Desiccant Breathers List Price QUOTE
|
2214183 BD Series Desiccant Breathers List Price QUOTE
|
2213233 BD Series Desiccant Breathers List Price QUOTE
|
2214184 BD Series Desiccant Breathers List Price QUOTE
|
|||||
| Description | N/A Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc. | |||||||||
| Type | N/A Desiccant Breather | |||||||||
| Filter Type | N/A BD | |||||||||
| Connection Type | N/A Thread NPT | N/A Slip Fit | N/A Thread NPT | N/A Slip Fit | N/A Thread NPT | |||||
| Weight | N/A 0.8 kg1.8 lb | |||||||||
| Material | N/A Silica Gel | |||||||||
| Connection Size | N/A 2 in. | N/A 1 in. | N/A 2 in. | N/A 1 in. | N/A 2 in. | |||||
| Screen Material | N/A | |||||||||
| Clogging Indicator | N/A W | |||||||||
| Benefits | N/A | |||||||||
| Material Description | N/A BD 200 N 2 W 1.1 | N/A BD 200 S 2 W 1.1 | N/A BD 200 N 2 W 3.1 | N/A BD 400 S 2 W 1.1 | N/A BD 400 N 2 W 3.1 | |||||
| Configuration | N/A Arrangement | |||||||||
| BUn | N/A EA | |||||||||
| Operating Temperature [Max] | N/A | |||||||||
| Efficiency | N/A | |||||||||
| Optimum Air Flow Rate | N/A 10 L/min | N/A 10 L/min | N/A 10 L/min | N/A 20 L/min | N/A 30 L/min | |||||
| Maximum Flow Rate | N/A 110 gpm417 L/min | |||||||||
| Filter Rating | N/A 2 µm | |||||||||
| Drying Capacity for High Humidity [Max] | N/A 6 m³ | N/A 6 m³ | N/A 6 m³ | N/A 15 m³ | N/A 15 m³ | |||||
| Length | N/A | |||||||||
| Diameter | N/A | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A BREATHERS-DESSICANT | |||||||||
| Product | N/A BREATHERS | |||||||||
|
|
||||||||||