The BF Dry has a Fiberglass element that helps reduce the ingress of Water particulate into tanks and reservoirs. The BF 30 Oleophobic (SO902) is designed to coalesce oil mist in the breather and allow it to drip back into the tank or reservoir. The reduces the oil mist from escaping the tank through the breather and also reduces the builtup of dirt around the tank or reservoir filler.
| Items |
2216518 BF DRY 30 N 2 W 1.0/-AS |
2216519 BF DRY 30 N 2 W 2.0/-AS |
2216520 BF DRY 30 U 2 W 1.0/-AS |
2213726 BF P 30 M 3 W 1.0 /-SO902 |
2213724 BF P 30 N 3 W 1.0 /-SO902 |
|||||
| Description | N/A BF DRY 30 Breather, Hydrophobic | N/A BF DRY 30 Breather, Hydrophobic | N/A BF DRY 30 Breather, Hydrophobic | N/A BF 30 SO902, Oleophobic | N/A BF 30 SO902, Oleophobic | |||||
| Type | N/A BF 30 Breather | |||||||||
| Connection Type | N/A Treaded NPT | N/A Treaded NPT | N/A Threaded SAE | N/A Threaded Metric | N/A Threaded NPT | |||||
| Seal Material | N/A Nitrile-Butadiene Rubber (NBR) (BUNA) | |||||||||
| Application | N/A Tank Breather | |||||||||
| Material | N/A Polyamide (PA6) Synthetic Plastic | |||||||||
| Connection Size | N/A 3/4 in. | N/A 1 in. | N/A SAE-12 | N/A M42 | N/A 3/4 in. | |||||
| Medium | N/A Fiberglass Element | N/A Fiberglass Element | N/A Fiberglass Element | N/A | N/A | |||||
| Weight | N/A 0.073 kg0.160 lb | |||||||||
| Operating Temperature [Min] | N/A -30 ºC-22 ºF | |||||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Flow | N/A 230 gpm870 L/min | |||||||||
| Filter Rating | N/A 3 µm | |||||||||
| Operating Pressure [Max] | N/A 0.04 bar0.58 psi | |||||||||
| Length | N/A 2.99 in76 mm | |||||||||
| Diameter | N/A 3.27 in83 mm | |||||||||
| Features | N/A The Hydrophobic breathers reduce the ingress of water droplets into tanks and reservoirs by means of a fiberglass element. Thereby reducing the risk of water entering your hydraulic system. The Oleophobic Breather reduces the release of oil mist from reserviors and tanks by trapping and allowing the oil mist to coalesce and drip back into the tank. This also reduces the build up of debris around the filter on tanks and reservoirs by reducing oil pooling under the breather. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | N/A ACCESSORIES | N/A ACCESSORIES | N/A ACCESSORIES | N/A | |||||
| Product Group Family | N/A BREATHERS-PARTICULATE | N/A BREATHERS-PARTICULATE | N/A BREATHERS-PARTICULATE | N/A BREATHERS-PARTICULATE | N/A | |||||
| Product | N/A BREATHERS | N/A BREATHERS | N/A BREATHERS | N/A BREATHERS | N/A | |||||
|
|
||||||||||