| Items |
2610473 Check Valve, Ball Type List Price QUOTE
|
2610211 Check Valve, Ball Type List Price QUOTE
|
2610212 Check Valve, Ball Type List Price QUOTE
|
2610481 Check Valve, Ball Type List Price QUOTE
|
2610154 Check Valve, Ball Type List Price QUOTE
|
|||||
| Description | N/A A screw-in cartridge, poppet type pilot operated check valve for use as a blocking or load holding device. | |||||||||
| Type | N/A Cartridge Valve | |||||||||
| Style | N/A Ball | |||||||||
| Model Code Description | N/A RV06A-01-AS4-N-05 | N/A RV06A-01-C-N-01 QS | N/A RV06A-01-C-N-05 QS | N/A RV06A-01-C-N-15 | N/A RV06A-01-C-N-30 QS | |||||
| Size | N/A 06 | |||||||||
| Operating Pressure | N/A 350 bar5000 psi | |||||||||
| Maximum Flow Rate | N/A 5 gpm19 L/min | |||||||||
| Internal Leakage at 5000 PSI (350 bar) Pressure | N/A 5 drops/min | |||||||||
| Internal Leakage at 6000 PSI Pressure | N/A | |||||||||
| Internal Leakage at 420 bar Pressure | N/A | |||||||||
| Standard Cracking Pressures | N/A 0.35 bar5 psi | N/A | N/A 0.35 bar5 psi | N/A | N/A 2.1 bar30 psi | |||||
| Fluid Operating Temperature Range | N/A -20 to 120 ºC-4 to 248 ºF | |||||||||
| Viscosity | N/A 7.4 to 420 cSt50 to 2000 SUS | |||||||||
| Filtration | N/A 21/19/16 or Cleaner per (ISO 4406) | |||||||||
| Installation | N/A No Orientation Restrictions | |||||||||
| Cavity | N/A FC06-2 | |||||||||
| Cavity Rougher Tool | N/A 02582046 | |||||||||
| Cavity Finisher Tool | N/A 02582047 | |||||||||
| Cartridge Weight | N/A 45 kg0.10 lb | |||||||||
| Cartridge Material | N/A Steel with hardened work surfaces. Zinc plated exposed surfaces. Buna N or Viton® o-rings. Solid thermoplastic polyester back-up rings. | |||||||||
| Seal Kits (Buna-N) | N/A FS062-N P/N: 02610184 | |||||||||
| Seal Kits (Viton®) | N/A FS062-V P/N: 02610185 | |||||||||
| Seal Material | N/A Buna-N | |||||||||
| Body Material | N/A Aluminum | N/A Cartridge only | N/A Cartridge only | N/A Cartridge only | N/A Cartridge only | |||||
| Valve Model | N/A RV06A-01 | |||||||||
| Back-Up Ring Material | N/A Solid Thermoplastic Polyester | |||||||||
| Number of Ports/Ways | N/A 4 | |||||||||
| Ports | N/A SAE | |||||||||
| Medium | N/A Mineral-Based Oils or Synthetics with Lubricating Properties | |||||||||
| Operating Temperature [Max] | N/A 120 ºC248 ºF | |||||||||
| Nominal Flow | N/A 4 gpm15 L/min | |||||||||
| Cracking Pressure | N/A 0.35 bar5 psi | N/A 0.07 bar1 psi | N/A 0.35 bar5 psi | N/A 1 bar15 psi | N/A 2.1 bar30 psi | |||||
| Hex Size | N/A 11/16 in | |||||||||
| Torque | N/A 16 to 20 N·m12 to 15 ft·lb | |||||||||
| BUn | N/A EA | |||||||||
| Standard Line Bodies |
N/A
|
|||||||||
| Operation |
N/A
The RV06A allows flow from port 1 to port 2, while normally blocking flow in the opposite direction. The valve remains closed by bias spring until sufficient pressure is applied at port 1 at which time the ball lifts off the seat and allows flow from port 1 to port 2. |
|||||||||
| Features |
N/A
|
|||||||||
| Note | N/A Subject to technical modifications | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | |||||||||
| Product Group Family | N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD | |||||||||
| Product | N/A CARTRIDGE VALVES | |||||||||
|
|
||||||||||