| Items |
2599172 Flow Control Valves, Needle, Poppet Type List Price QUOTE
|
2598165 Flow Control Valves, Needle, Poppet Type List Price QUOTE
|
2594485 Flow Control Valves, Needle, Poppet Type List Price QUOTE
|
2597759 Flow Control Valves, Needle, Poppet Type List Price QUOTE
|
3033837 Flow Control Valves, Needle, Poppet Type List Price QUOTE
|
|||||
| Description | N/A A screw-in cartridge, adjustable variable orifice, hydraulic flow restrictor valve, non-pressure compensated. | |||||||||
| Type | N/A Flow Control Valve | |||||||||
| Model Code Description | N/A SD08-01-AS6-N-H | N/A SD08-01-AS6-N-K | N/A SD08-01-AS6-N-V | N/A SD08-01-AS6-V-4.0V | N/A SD08-01-C-N-H | |||||
| Operating Pressure | N/A 420 bar6000 psi | |||||||||
| Nominal Flow | N/A Up to 16 gpm60 L/min | |||||||||
| Adjustment Torque Required at 3000 psi | N/A 1.25 lbf·ft | |||||||||
| Adjustment Torque Required at 210 bar | N/A 1.7 N·m | |||||||||
| Adjustment Torque Required at 5000 psi | N/A 2.21 lbf·ft | |||||||||
| Adjustment Torque Required at 350 bar | N/A 3.0 N·m | |||||||||
| Minimum Fluid Operating Temperature | N/A -20 ºC-4 ºF | |||||||||
| Maximum Fluid Operating Temperature | N/A 120 ºC248 ºF | |||||||||
| Fluid Compatibility | N/A Mineral-Based or Synthetics with Lubricating Properties | |||||||||
| Viscosity | N/A 7.4 to 420 cSt50 to 2000 SUS | |||||||||
| Filtration |
N/A
21/19/16 or Cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
|||||||||
| Cavity | N/A FC08-2 | |||||||||
| Rougher Cavity Tools | N/A 02580090 | |||||||||
| Finisher Cavity Tools | N/A 02580091 | |||||||||
| Cartridge Weight | N/A 0.112 kg0.25 lb | |||||||||
| Cartridge Material | N/A Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Anodized Aluminum Knobs (Option H), Buna N or Viton® O-Rings, and PTFE Back-Up Rings | |||||||||
| Style | N/A Needle, Poppet Type | |||||||||
| Connection Type | N/A SAE-6 | N/A SAE-6 | N/A SAE-6 | N/A SAE-6 | N/A Cartridge Only | |||||
| Size | N/A 08 | |||||||||
| Installation | N/A No Orientation Restrictions | |||||||||
| Body Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A | |||||
| Seals | N/A Buna-N | N/A Buna-N | N/A Buna-N | N/A Viton® | N/A Buna-N | |||||
| Adjustment Options | N/A Knurled Hand Knob | N/A Allen Head (HEX 5/32 in.) with Cover Cap | N/A Allen Head (HEX 5/32 in.) | N/A Allen Head (HEX 5/32 in.) | N/A Knurled Hand Knob | |||||
| Port Size | N/A SAE-6 Ports | N/A SAE-6 Ports | N/A SAE-6 Ports | N/A SAE-6 Ports | N/A | |||||
| BUn | N/A EA | |||||||||
| Operation | N/A The SD08-01 controls flow in either direction from fully open to leaktight shut-off by turning the adjustment feature clock-wise. Flow is non-pressure compensated. | |||||||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | |||||||||
| Product Group Family | N/A CARTRIDGE VALVES-FLOW CONTROL | |||||||||
| Product | N/A CARTRIDGE VALVES | |||||||||
|
|
||||||||||