Print Back

The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

CoolingSys-AC-M.jpg
Unit of Measure
Items CoolingSys-AC-M.jpg
7705363
CoolingSys-AC-M.jpg
7705815
CoolingSys-AC-M.jpg
7705816
CoolingSys-AC-M.jpg
7705819
CoolingSys-AC-M.jpg
7705823
Model Code Description N/A AC-M 1 2.5 12V HB S N/A AC-M 1 2.5 12V HB S TS140 N/A AC-M 1 2.5 12V HB S IBP2 N/A AC-M 1 2.5 12V HB S IBP2 TS140 N/A AC-M 1 2.5 12V HB S IBT45-3
Heat Removed N/A 3.6 to 4.3 hp
Flow [Min] N/A 2.5 gpm
Flow [Max] N/A 47.5 gpm
Core Products N/A