Print Back

These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

CoolingSys-ELD
Unit of Measure
Items Type ELD Cooling System
2594797
Type ELD Cooling System
List Price QUOTE
Type ELD Cooling System
2592519
Type ELD Cooling System
List Price QUOTE
Type ELD Cooling System
2596665
Type ELD Cooling System
List Price QUOTE
Type ELD Cooling System
2956899
Type ELD Cooling System
List Price QUOTE
Type ELD Cooling System
2594821
Type ELD Cooling System
List Price QUOTE
Description N/A These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Housing Material N/A Welded Steel
Heat Exchanger Material N/A Aluminum Heavy Duty Bar and Plate
Fan Material N/A Plastic
Mounting Orientation N/A Any Orientation
Pressure [Max] N/A 16 bar230 psi
Fluids N/A Mineral Oil to DIN 51524 Part 1 and 2
Maximum Oil Temperature N/A 266 ºC130 ºF
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Filtration N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75
Environmental Protection Class N/A IP 68
Standard Fan Connector N/A AMP Code 180908
Type N/A Oil Cooler
Material Description N/A ELD1.5H3.512B N/A ELD1.5H3.512S N/A ELD1.5H3.512SIBP3 N/A ELD1.5H3.512SIBP4 N/A ELD1.5H3.512SIBT453F
Style N/A Oil Cooler
Size N/A 1.5H
Flow Direction N/A Blowing N/A Suction (Standard) N/A Suction (Standard) N/A Suction (Standard) N/A Suction (Standard)
Inlet Type N/A Flange
Outlet Type N/A Flange
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Modification Number N/A 3.5
Motor Capacity N/A 0.10 kW
Direct Current (DC) Motor Drive Voltage N/A 12 V
Flow N/A Up to 47 gpm
Pressure Drop [Max] N/A N/A N/A 3 bar45 psi N/A 4 bar58 psi N/A 3 bar45 psi
Noise Level (1 Meter) N/A 73 dB
Cooling Capacity N/A
Opening Temp. N/A N/A N/A N/A N/A 45 ºC113 ºF
Closing Temp. N/A N/A N/A N/A N/A 55 ºC131 ºF
Ambient Temperature N/A 50 to 104 ºF10 to 40 ºC
Fan Diameter N/A 7.5 in190 mm
Dimension A N/A 5.35 in
Dimension B N/A 12.99 in
Dimension C N/A 9.84 in
Dimension D N/A 9.06 in
Dimension E N/A 4.53 in
Dimension F N/A 2.56 in
Dimension H N/A 1.32 in
Dimension J N/A 6.24 in
Dimension K N/A 0.98 in
Dimension L N/A 12.01 in
Dimension V N/A 3.94 in
Dimension W N/A 7.87 in
Dimension U (Plugged) N/A 1/2 in. NPT
Diameter X N/A 0.35 in
Dimension Y N/A 1-1/16 in. - 12 (F)
Dimension Z N/A 1-1/16 in. - 12 (F)
Slot Size X N/A
BUn N/A EA
Features N/A
  • Most coolers are designed with the inlet/outlet ports facing toward the back to help reduce fittings.
  • All coolers feature a built in thermostat port.
  • 12 and 24 volt DC fans.
  • Up to 47 HP cooling capacity.
  • Rated flows up to 47 gpm.
  • Motor lifetimes up to 10,000 hours.
  • Available with internal pressure or thermal bypass.
Applications N/A
  • Agricultural
  • Automotive
  • Construction
  • Utility
  • Railways
  • Material Handling
  • Forestry
Accessories N/A N/A N/A Integrated Pressure Bypass Valve N/A Integrated Pressure Bypass Valve N/A Thermostatic Bypass Valve, Optional Foot Mount
Weight N/A 9.0 lb
Note N/A For Noise Level - The noise levels are only a guide as acoustic properties vary and depend on the characteristics of the room, connections, viscosity, and resonance.

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. Dimensions are in inches.
Core Products N/A
Division N/A COOLING SYSTEMS N/A COOLING SYSTEMS N/A COOLING SYSTEMS N/A COOLING SYSTEMS N/A
Product Group Family N/A CATALOG COOLERS-MOBILE N/A CATALOG COOLERS-MOBILE N/A CATALOG COOLERS-MOBILE N/A CATALOG COOLERS-MOBILE N/A
Product N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD) N/A