Print Back
SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
CoolingSys-SC.jpg
Unit of Measure
Items CoolingSys-SC.jpg
2593482
Type SC Cooler
List Price QUOTE
CoolingSys-SC.jpg
2594208
Type SC Cooler
List Price QUOTE
CoolingSys-SC.jpg
2593520
Type SC Cooler
List Price QUOTE
CoolingSys-SC.jpg
2592712
Type SC Cooler
List Price QUOTE
CoolingSys-SC.jpg
2593843
Type SC Cooler
List Price QUOTE
Description N/A SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 0 N/A 0 N/A 0 N/A 1 N/A 1
Accessories N/A N/A Integrated Temperature Switch N/A N/A N/A Pressure Bypass Valve
Model Code Description N/A SC0S1.5A N/A SC0S1.5ATS120 N/A SC0S1.5B N/A SC1L1.5A N/A SC1L1.5AIBP2
BUn N/A EA
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Heat Exchanger Material N/A Aluminum Heavy-Duty Bar and Plate
Filtration N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75
Mounting Type N/A Welded Steel
Operating Temperature [Max] N/A 130 ºC266 ºF
Motor Capacity N/A 115 VAC N/A 115 VAC N/A 230 VAC 460 VAC N/A 115 VAC N/A 115 VAC
Inlet Size N/A SAE-12
Flow Direction N/A Suction (Standard)
Inlet Type N/A SAE FORB
Outlet Type N/A SAE FORB
Outlet Size N/A SAE-12
Heat Removed N/A 1.2 to 2 hp N/A 1.2 to 2 hp N/A 1.2 to 2 hp N/A 2 to 4 hp N/A 2 to 4 hp
Dimension A N/A 12.89 in N/A 12.89 in N/A 12.89 in N/A 20.47 in N/A 20.47 in
Dimension B N/A 13.19 in N/A 13.19 in N/A 13.19 in N/A 13.58 in N/A 13.58 in
Dimension C N/A 14.65 in N/A 14.65 in N/A 14.65 in N/A 14.76 in N/A 14.76 in
Dimension D N/A 8.07 in N/A 8.07 in N/A 8.07 in N/A 12.60 in N/A 12.60 in
Dimension E N/A 11.22 in
Dimension F N/A 8.86 in N/A 8.86 in N/A 8.86 in N/A 14.17 in N/A 14.17 in
Dimension G N/A 10.59 in N/A 10.59 in N/A 10.59 in N/A 1.99 in N/A 1.99 in
Dimension H N/A 13.43 in N/A 13.43 in N/A 13.43 in N/A 11.38 in N/A 11.38 in
Dimension J N/A 1.30 in N/A 1.30 in N/A 1.30 in N/A 1.87 in N/A 1.87 in
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A COOLING SYSTEMS N/A N/A COOLING SYSTEMS N/A COOLING SYSTEMS N/A COOLING SYSTEMS
Product Group Family N/A CATALOG COOLERS-INDUSTRIAL N/A N/A CATALOG COOLERS-INDUSTRIAL N/A CATALOG COOLERS-INDUSTRIAL N/A CATALOG COOLERS-INDUSTRIAL
Product N/A CATALOG COOLERS (STANDARD) N/A N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD)