SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
| Items |
2592712 Type SC Cooler List Price QUOTE
|
2593843 Type SC Cooler List Price QUOTE
|
2593844 Type SC Cooler List Price QUOTE
|
2593865 Type SC Cooler List Price QUOTE
|
2593446 Type SC Cooler List Price QUOTE
|
|||||
| Description |
N/A
SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise. |
|||||||||
| Type | N/A Oil Cooler | |||||||||
| Style | N/A Oil Cooler | |||||||||
| Medium | N/A Mineral Oil to DIN 51524 Part 1 and 2 | |||||||||
| Size | N/A 1 | |||||||||
| Accessories | N/A | N/A Pressure Bypass Valve | N/A Pressure Bypass Valve | N/A Thermostatic Bypass Valve | N/A | |||||
| Model Code Description | N/A SC 1 L 1.5 A | N/A SC 1 L 1.5 A IBP2 | N/A SC 1 L 1.5 A IBP3 | N/A SC 1 L 1.5 A IBT45-2 | N/A SC 1 L 1.5 B | |||||
| BUn | N/A EA | |||||||||
| Standard Airflow Direction | N/A Air Pulled Across Heat Exchanger | |||||||||
| Mounting Orientation | N/A Any Orientation | |||||||||
| Heat Exchanger Material | N/A Aluminum Heavy-Duty Bar and Plate | |||||||||
| Filtration | N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 | |||||||||
| Mounting Type | N/A Welded Steel | |||||||||
| Operating Temperature [Max] | N/A 130 ºC266 ºF | |||||||||
| Motor Capacity | N/A 115 VAC | N/A 115 VAC | N/A 115 VAC | N/A 115 VAC | N/A 230 VAC 460 VAC | |||||
| Inlet Size | N/A SAE-12 | |||||||||
| Flow Direction | N/A Suction (Standard) | |||||||||
| Inlet Type | N/A SAE FORB | |||||||||
| Outlet Type | N/A SAE FORB | |||||||||
| Outlet Size | N/A SAE-12 | |||||||||
| Heat Removed | N/A 2 to 4 hp | |||||||||
| Dimension A | N/A 20.47 in | |||||||||
| Dimension B | N/A 13.58 in | |||||||||
| Dimension C | N/A 14.76 in | |||||||||
| Dimension D | N/A 12.60 in | |||||||||
| Dimension E | N/A 11.22 in | |||||||||
| Dimension F | N/A 14.17 in | |||||||||
| Dimension G | N/A 1.99 in | |||||||||
| Dimension H | N/A 11.38 in | |||||||||
| Dimension J | N/A 1.87 in | |||||||||
| Heat Dissipation | N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A COOLING SYSTEMS | |||||||||
| Product Group Family | N/A CATALOG COOLERS-INDUSTRIAL | |||||||||
| Product | N/A CATALOG COOLERS (STANDARD) | |||||||||
|
|
||||||||||