| Items |
3417366 CXK FINE CONTROL NEEDLE VALVE DN06 G1/4 List Price QUOTE
|
3414973 CXK SOL VLV 3/2-PV-024V/M12/G1/8 List Price QUOTE
|
3417369 CXK SOL VLV 3/2-PV-024V/M12/G1/8 List Price QUOTE
|
3417373 CXK01-2/2-FC-3/15/016/012PP List Price QUOTE
|
3417371 CXK01-2/2-FC-3/15/016/012PP/PV24VM12DR List Price QUOTE
|
|||||
| Thread Type | N/A BSPP | |||||||||
| Type | N/A Piston Valve | N/A Piston Valve | N/A Piston Valve | N/A 2/2 Way Piston Valve | N/A 2/2 Way Piston Valve | |||||
| Body Material | N/A | N/A | N/A | N/A Brass, Nickel Plated | N/A Brass, Nickel Plated | |||||
| Media | N/A Gaseous, Liquid, Contaminated | |||||||||
| Pressure [Max] | N/A | N/A | N/A | N/A 16 bar232 psi | N/A 16 bar232 psi | |||||
| Operating Temperature [Min] | N/A -10 ºC14 ºF | |||||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Voltage | N/A | N/A | N/A | N/A | N/A 24 V | |||||
| Flow Direction | N/A As Marked | |||||||||
| Switching Function | N/A Normally Open | N/A Normally Open | N/A Normally Open | N/A Normally Closed | N/A Normally Closed | |||||
| Actuator Type | N/A Pneumatic | N/A Pneumatic | N/A Pneumatic | N/A Pneumatic | N/A Electric | |||||
| Degree of Protection | N/A | N/A | N/A | N/A | N/A IP 65 When Fitted with Connector Plug | |||||
| Number of Ways | N/A | N/A 3/2 | N/A 3/2 | N/A 2/2 | N/A 2/2 | |||||
| Back Pressure [Max] | N/A 16 bar232 psi | |||||||||
| Mounting Position | N/A No Orientation Restrictions | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A ACCESSORIES | N/A | N/A | N/A | |||||
| Product Group Family | N/A | N/A PROCESS AND AUTOMATED VALVES | N/A | N/A | N/A | |||||
| Product | N/A | N/A BALL VALVES | N/A | N/A | N/A | |||||
|
|
||||||||||