| Items |
1312417 HILLIARD/HILCO Replacement Filter Elements List Price QUOTE
|
2058776 HILLIARD/HILCO Replacement Filter Elements List Price QUOTE
|
2062323 HILLIARD/HILCO Replacement Filter Elements List Price QUOTE
|
2062272 HILLIARD/HILCO Replacement Filter Elements List Price QUOTE
|
2062335 HILLIARD/HILCO Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code Description | N/A 12.01.18 D 01 BN4 /-2.625 | N/A 12.01.18 D 03 BN4 /-2.625 | N/A 12.01.18 D 03 BN4 /-3.13 | N/A 12.01.18 D 05 BN4 /-2.625 | N/A 12.01.18 D 05 BN4 /-3.13 | |||||
| Absolute Filter Rating | N/A 1 µm | N/A 3 µm | N/A 3 µm | N/A 5 µm | N/A 5 µm | |||||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | |||||||||
| Seal | N/A Nitrile Rubber (NBR) | |||||||||
| Cap 1 Type | N/A Open Cap | |||||||||
| Cap 2 Type | N/A Open Cap | |||||||||
| Inside Diameter | N/A 67.3 mm2.65 in | N/A 67.3 mm2.65 in | N/A 80 mm3.15 in | N/A 67.3 mm2.65 in | N/A 80 mm3.15 in | |||||
| Outside Diameter | N/A 6 in152.4 mm | |||||||||
| Length | N/A 18 in457.2 mm | |||||||||
| Collapse Rating | N/A 20 bar | |||||||||
| Stat-Free | N/A No | |||||||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Style | N/A Cartridge | |||||||||
| Size | N/A 12.01.18 | |||||||||
| Filter Material | N/A Microglass | |||||||||
| Configuration | N/A Double Open End | |||||||||
| Cap 1 Material | N/A Steel | |||||||||
| Cap 2 Material | N/A Steel | |||||||||
| Support Tube Material | N/A Steel | |||||||||
| Outer Sleeve | N/A Yes | |||||||||
| Flow Direction | N/A Outside - In | |||||||||
| Beta Rating | N/A β1 > 1000 | N/A β3 > 1000 | N/A β3 > 1000 | N/A β5 > 1000 | N/A β5 > 1000 | |||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | |||||||||
| Nominal Filter Rating | N/A | |||||||||
| Bypass Pressure | N/A | |||||||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A | |||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A | |||||
| Product | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A | |||||
|
|
||||||||||