| Items |
2064031 SRVR-08 NPTF Pressure Compensated Flow Control Valve with Check List Price QUOTE
|
2072441 SRVR-08 NPTF Pressure Compensated Flow Control Valve with Check List Price QUOTE
|
706067 SRVR-08 BSPP Pressure Compensated Flow Control Valve with Check List Price QUOTE
|
706075 SRVR-10 BSPP Pressure Compensated Flow Control Valve with Check List Price QUOTE
|
706079 SRVR-10 NPTF Pressure Compensated Flow Control Valve with Check List Price QUOTE
|
|||||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | N/A American National Standards Institute (ANSI) | N/A DIN 3852 | N/A DIN 3852 | N/A American National Standards Institute (ANSI) | |||||
| Type | N/A Flow Control Valve | |||||||||
| Port Configuration | N/A NPTF (ANSI B1.20.3) | N/A NPTF (ANSI B1.20.3) | N/A BSPP | N/A BSPP | N/A NPTF (ANSI B1.20.3) | |||||
| Weight | N/A 1.3 kg0.6 lb | N/A 2.0 kg0.9 lb | N/A 1.3 kg0.6 lb | N/A 2.0 kg0.9 lb | N/A 2.0 kg0.9 lb | |||||
| Nominal Size | N/A 08 | N/A 10 | N/A 08 | N/A 10 | N/A 10 | |||||
| Housing Material | N/A Carbon Steel | |||||||||
| Mounting Type | N/A In-Line Mounting | |||||||||
| Model Code Description | N/A SRVR-08-01.X/5-S | N/A SRVR-10-01.X/5-S | N/A SRVR-08-01.X/0 | N/A SRVR-10-01.X/0 | N/A SRVR-10-01.X/5 | |||||
| BUn | N/A EA | |||||||||
| Finish | N/A Zinc Plated | |||||||||
| Primary Image | N/A SRVR Series_P | |||||||||
| Secondary Image | N/A SRVR Series S | |||||||||
| Worksheet Tab Name | N/A Hydac | |||||||||
| Temperature at Full Pressure [Min] | N/A -4 ºF | |||||||||
| Temperature at Full Pressure [Max] | N/A 212 ºF | |||||||||
| Operating Pressure | N/A 345 bar5000 psi | |||||||||
| Dimension F | N/A 3.62 in92 mm | N/A 4.13 in105 mm | N/A 3.62 in92 mm | N/A 4.13 in105 mm | N/A 4.13 in105 mm | |||||
| Dimension A | N/A 2.91 in74 mm | N/A 3.62 in92 mm | N/A 2.91 in74 mm | N/A 3.62 in92 mm | N/A 3.62 in92 mm | |||||
| Dimension B | N/A 2.64 in67 mm | N/A 3.23 in82 mm | N/A 2.64 in67 mm | N/A 3.23 in82 mm | N/A 3.23 in82 mm | |||||
| Dimension C | N/A 0.59 in15 mm | N/A 0.69 in17.5 mm | N/A 0.59 in15 mm | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | |||||
| Dimension D | N/A 1.18 in30 mm | N/A 1.38 in35 mm | N/A 1.18 in30 mm | N/A 1.38 in35 mm | N/A 1.38 in35 mm | |||||
| Dimension E | N/A 0.69 in17.5 mm | N/A 0.71 in18 mm | N/A 0.69 in17.5 mm | N/A 0.71 in18 mm | N/A 0.71 in18 mm | |||||
| Diameter G | N/A 1.14 in29 mm | N/A 1.50 in38 mm | N/A 1.14 in29 mm | N/A 1.50 in38 mm | N/A 1.50 in38 mm | |||||
| Diameter H | N/A 0.75 in19 mm | N/A 0.91 in23 mm | N/A 0.75 in19 mm | N/A 0.91 in23 mm | N/A 0.91 in23 mm | |||||
| Hex Size | N/A 0.94 in24 mm | N/A 1.06 in27 mm | N/A 0.94 in24 mm | N/A 1.06 in27 mm | N/A 1.06 in27 mm | |||||
| End Type | N/A NPTF | N/A NPTF | N/A BSPP | N/A BSPP | N/A NPTF | |||||
| End Size | N/A 1/4 in. | N/A 3/8 in. | N/A G 1/4 | N/A G 3/8 | N/A 3/8 in. | |||||
| Second End Type | N/A NPTF | N/A NPTF | N/A BSPP | N/A BSPP | N/A NPTF | |||||
| Second End Size | N/A 1/4 in. | N/A 3/8 in. | N/A G 1/4 | N/A G 3/8 | N/A 3/8 in. | |||||
| Valve Operator | N/A Knob | |||||||||
| Valve Operator Material | N/A Plastic | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A FLOW CONTROL VALVES | |||||||||
| Product | N/A FLOW CONTROL VALVES | |||||||||
|
|
||||||||||