1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Size

Length

Height

Core Products

2064031 N/A SRVR-08 NPTF Pressure Compensated Flow Control Valve with Check N/A 08 N/A 3.62 in92 mm N/A 2.91 in74 mm
2072441 N/A SRVR-08 NPTF Pressure Compensated Flow Control Valve with Check N/A 10 N/A 4.13 in105 mm N/A 3.62 in92 mm
706067 N/A SRVR-08 BSPP Pressure Compensated Flow Control Valve with Check N/A 08 N/A 3.62 in92 mm N/A 2.91 in74 mm
706075 N/A SRVR-10 BSPP Pressure Compensated Flow Control Valve with Check N/A 10 N/A 4.13 in105 mm N/A 3.62 in92 mm
706079 N/A SRVR-10 NPTF Pressure Compensated Flow Control Valve with Check N/A 10 N/A 4.13 in105 mm N/A 3.62 in92 mm
706087 N/A SRVR-12 NPTF Pressure Compensated Flow Control Valve with Check N/A 12 N/A 4.92 in125 mm N/A 4.17 in106 mm
706095 N/A SRVR-16 NPTF Pressure Compensated Flow Control Valve with Check N/A 16 N/A 5.51 in140 mm N/A 4.27 in108.5 mm
706155 N/A SRVR-12 BSPP Pressure Compensated Flow Control Valve with Check N/A 12 N/A 4.92 in125 mm N/A 4.17 in106 mm
706157 N/A SRVR-16 BSPP Pressure Compensated Flow Control Valve with Check N/A 16 N/A 5.51 in140 mm N/A 4.27 in108.5 mm
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1