Part Number |
Model Code Description |
Size |
Length |
Height |
Core Products |
|---|---|---|---|---|---|
| 2064031 | N/A SRVR-08 NPTF Pressure Compensated Flow Control Valve with Check | N/A 08 | N/A 3.62 in92 mm | N/A 2.91 in74 mm | |
| 2072441 | N/A SRVR-08 NPTF Pressure Compensated Flow Control Valve with Check | N/A 10 | N/A 4.13 in105 mm | N/A 3.62 in92 mm | |
| 706067 | N/A SRVR-08 BSPP Pressure Compensated Flow Control Valve with Check | N/A 08 | N/A 3.62 in92 mm | N/A 2.91 in74 mm | |
| 706075 | N/A SRVR-10 BSPP Pressure Compensated Flow Control Valve with Check | N/A 10 | N/A 4.13 in105 mm | N/A 3.62 in92 mm | |
| 706079 | N/A SRVR-10 NPTF Pressure Compensated Flow Control Valve with Check | N/A 10 | N/A 4.13 in105 mm | N/A 3.62 in92 mm | |
| 706087 | N/A SRVR-12 NPTF Pressure Compensated Flow Control Valve with Check | N/A 12 | N/A 4.92 in125 mm | N/A 4.17 in106 mm | |
| 706095 | N/A SRVR-16 NPTF Pressure Compensated Flow Control Valve with Check | N/A 16 | N/A 5.51 in140 mm | N/A 4.27 in108.5 mm | |
| 706155 | N/A SRVR-12 BSPP Pressure Compensated Flow Control Valve with Check | N/A 12 | N/A 4.92 in125 mm | N/A 4.17 in106 mm | |
| 706157 | N/A SRVR-16 BSPP Pressure Compensated Flow Control Valve with Check | N/A 16 | N/A 5.51 in140 mm | N/A 4.27 in108.5 mm |