| Items |
2202349 VMU1MGK05C05FA2 List Price QUOTE
|
2208071 VMU1MGO10BMZ10 List Price QUOTE
|
2211899 VMU1SGJ05BM05 List Price QUOTE
|
2210841 VMU4MGO10BM05PKZ List Price QUOTE
|
||||
| Description | N/A Varnish Mitigation Unit 0.5 gpm Mobile unit pre filter & post filter 5 micron 115V/60 Hz 1 phase | N/A Varnish Mitigation Unit 0.5 gpm Mobile unit pre filter & post filter 10 micron 460V/60 Hz 3 phase | N/A Varnish Mitigation Unit 0.5 gpm Stationary pre filter & post filter 5 micron 115V/60 Hz 3 phase | N/A Varnish Mitigation Unit 2 gpm Mobile unit 10 micron pre filter & 5 micron filter 5 micron 460V/60 Hz 3 phase | ||||
| Type | N/A Offline Filtration System | |||||||
| Seal Material | N/A Viton | |||||||
| Medium | N/A Mineral Oil Based Hydraulic Fluids | |||||||
| Size | N/A VME/BN | |||||||
| Mounting Type | N/A Offline | |||||||
| Operating Temperature [Min] | N/A 0 ºC32 ºF | |||||||
| Operating Temperature [Max] | N/A 40 ºC104 ºF | |||||||
| Filter Rating | N/A 5 µm | |||||||
| Designation | N/A Steel | |||||||
| Operating Pressure [Max] | N/A 7.99 bar116 psi | |||||||
| Cap Material | N/A Steel | |||||||
| Material | N/A Ion eXchange/Z-Media® | |||||||
| Max Viscosity | N/A 400 SUS | |||||||
| Width | N/A 22 in559 mm | |||||||
| Height | N/A 50.53 in1284 mm | |||||||
| Core Products | N/A | |||||||
| Division | N/A | N/A | N/A | N/A FILTER SYSTEMS | ||||
| Product Group Family | N/A | N/A | N/A | N/A STATIONARY OFFLINE FILTRATION | ||||
| Product | N/A | N/A | N/A | N/A OFF-LINE FILTERS | ||||
|
|
||||||||