A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.
| Items |
2123890 Spare Parts - Piston Accumulators LIST_PRICE QUOTE
|
3043773 Spare Parts - Piston Accumulators LIST_PRICE QUOTE
|
3671731 Spare Parts - Piston Accumulators LIST_PRICE QUOTE
|
2123414 Spare Parts - Piston Accumulators LIST_PRICE QUOTE
|
3226170 Spare Parts - Piston Accumulators LIST_PRICE QUOTE
|
|||||
| Description | N/A A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems. | |||||||||
| Type | N/A Piston Accumulator Spare Parts | |||||||||
| Model Code Description | N/A Seal Kit 80 mm BUNA Type 2 | N/A Seal Kit 80 mm BUNA Type 3 | N/A Seal Kit 100 mm BUNA Type 2 | N/A Seal Kit 100 mm PU/NBR Type 3 | N/A Seal Kit 125 mm PU/NBR Type 3 | |||||
| Seal Material | N/A Buna | N/A Buna | N/A Buna | N/A PUR/Buna | N/A PUR/Buna | |||||
| Weight | N/A | |||||||||
| Size | N/A 80 mm | N/A 80 mm | N/A 100 mm | N/A 100 mm | N/A 125 mm | |||||
| Operating Temperature [Min] | N/A -20 ºC-4 ºF | N/A -20 ºC-4 ºF | N/A -20 ºC-4 ºF | N/A -30 ºC-22 ºF | N/A -30 ºC-22 ºF | |||||
| Operating Temperature [Max] | N/A 80 ºC180 ºF | |||||||||
| Bore Diameter | N/A 80 mm | N/A 80 mm | N/A 100 mm | N/A 100 mm | N/A 125 mm | |||||
| Application | N/A Precise information about the intended operating conditions is required in order to select the most appropriate sealing system for the field of application. Important criteria for this selection are, for example: design pressure, effective pressure differential, switching frequency or switching cycle, temperature fluctuation, operating fluid, cleanliness of fluid (filtration rating), maintenance requirements. The sealing systems differ according to the type of piston used, each of which has its own type and arrangement of seals. Various elastomers are available as sealing material, depending on the operating conditions. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A REPAIR & SEAL KITS/PISTONS/REPAIR TOOLS | |||||||||
| Product | N/A ACCUMULATOR REPAIR KITS | |||||||||
|
|
||||||||||