| Items |
2212447 HFS159NX10E List Price QUOTE
|
2210868 HFS15E9DM10SKFE List Price QUOTE
|
2208135 OF7BC109MX03BE List Price QUOTE
|
2213713 OF7BC109MX05BE List Price QUOTE
|
2207761 OF7BC109MX10BE List Price QUOTE
|
|||||
| Description | N/A Hand held filtration system 120 VAC single 9" housing (10 Micron element) Viton seals visual bypass indicator 4 GPM flow rate | N/A Hand held filtration system 120 VAC single 9" housing (10 Micron element) Viton seals visual bypass indicator 4 GPM flow rate | N/A Hand held filtration system 120 VAC single 9" housing (3 Micron element) Buna seals visual bypass indicator 4 GPM flow rate | N/A Hand held filtration system 120 VAC single 9" housing (5 Micron element) Buna seals visual bypass indicator 4 GPM flow rate | N/A Hand held filtration system 120 VAC single 9" housing (10 Micron element) Buna seals visual bypass indicator 4 GPM flow rate | |||||
| Type | N/A Handheld Offline Kidney Loop | |||||||||
| Seal Material | N/A Viton | N/A Viton | N/A Buna | N/A Buna | N/A Buna | |||||
| Medium | N/A Petroleum Based Hydraulic Fluids Compatible with Buna | |||||||||
| Weight | N/A 18.14 kg40 lb | N/A 18.14 kg40 lb | N/A 18.14 kg40 lb | N/A 19.96 kg44 lb | N/A 19.96 kg44 lb | |||||
| Size | N/A BN | |||||||||
| Mounting Type | N/A Offline | |||||||||
| Operating Temperature [Min] | N/A -4 ºC25 ºF | |||||||||
| Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||||
| Configuration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | |||||||||
| Flow | N/A 4 gpm15.1 L/min | |||||||||
| Cracking Pressure | N/A 2 bar30 psi | |||||||||
| Filter Rating | N/A 10 µm | |||||||||
| Designation | N/A Single | |||||||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| Cap Material | N/A Aluminum | |||||||||
| Indication Type | N/A Visual Indicator | |||||||||
| Bowl Material | N/A Aluminum | |||||||||
| Material | N/A BetaMicron® | |||||||||
| Max Viscosity | N/A 1600 SUS | |||||||||
| Schedule | N/A C | |||||||||
| Width | N/A 13 in330 mm | |||||||||
| Diameter | N/A 15 in381 mm | |||||||||
| Height | N/A 22.0 in558.8 mm | |||||||||
| End Type | N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand | |||||||||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | N/A | N/A | |||||
| Product Group Family | N/A PORTABLE OFFLINE FILTRATION | N/A | N/A PORTABLE OFFLINE FILTRATION | N/A | N/A | |||||
| Product | N/A OFF-LINE FILTERS | N/A | N/A OFF-LINE FILTERS | N/A | N/A | |||||
|
|
||||||||||