| Items |
2095886 OF5HD109AMBN03B7, Kidney Loop System List Price QUOTE
|
2092845 OF5HD109BN05BN05B14, Kidney Loop System List Price QUOTE
|
2097539 OF5HD109BN0BNZ03B14, Kidney Loop System List Price QUOTE
|
2099087 OF5HD118BN10BN03B07, Kidney Loop System List Price QUOTE
|
2096079 OF5HD118BN10BN03B14, Kidney Loop System List Price QUOTE
|
|||||
| Description | N/A Kidney loop system dual 9" filter housings (3 micron and Water Removal element) Buna Seals 115 VAC 7 GPM flow rate | N/A Kidney loop system dual 9" filter housings (5 micron elements) Buna Seals 115 VAC 14 GPM flow rate | N/A Kidney loop system dual 9" filter housings (5 and 3micron element) Buna Seals 115 VAC 14 GPM flow rate | N/A Kidney loop system dual 18" filter housings (10 and 3 micron element) Buna Seals 115 VAC 7 GPM flow rate | N/A Kidney loop system dual 18" filter housings (10 and 3 micron element) Buna Seals 115 VAC 14 GPM flow rate | |||||
| Type | N/A Offline Filtration System | |||||||||
| Seal Material | N/A Buna | |||||||||
| Medium | N/A Mineral Oil Based Hydraulic Fluids/Water Glycol | N/A Mineral Oil Based Hydraulic Fluids | N/A Mineral Oil Based Hydraulic Fluids | N/A Mineral Oil Based Hydraulic Fluids | N/A Mineral Oil Based Hydraulic Fluids | |||||
| Weight | N/A 53.07 kg117 lb | N/A 53.07 kg117 lb | N/A 53.07 kg117 lb | N/A 63.05 kg139 lb | N/A 63.05 kg139 lb | |||||
| Mounting Type | N/A Offline | |||||||||
| Operating Temperature [Min] | N/A -4 ºC25 ºF | |||||||||
| Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||||
| Configuration | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | |||||
| Head Material | N/A Aluminum | |||||||||
| Flow | N/A 7 gpm26 L/min | N/A 14 gpm53 L/min | N/A 14 gpm53 L/min | N/A 7 gpm26 L/min | N/A 14 gpm53 L/min | |||||
| Cracking Pressure | N/A 2 bar30 psi | |||||||||
| Designation | N/A Single | N/A Single | N/A Single | N/A Double | N/A Double | |||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| Cap Material | N/A Aluminum | |||||||||
| Indication Type | N/A D5 Visual | |||||||||
| Bowl Material | N/A Steel | |||||||||
| Material | N/A BetaMicron® | |||||||||
| Max Viscosity | N/A 1000 SUS | |||||||||
| Schedule | N/A C | |||||||||
| Width | N/A 12 in304.8 mm | |||||||||
| Diameter | N/A 21.5 in546.1 mm | |||||||||
| Height | N/A 16.58 in421.1 mm | N/A 18.18 in461.7 mm | N/A 18.18 in461.7 mm | N/A 24.4 in620 mm | N/A 24.4 in620 mm | |||||
| End Type | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | |||||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A | N/A | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | |||||
| Product Group Family | N/A | N/A | N/A | N/A STATIONARY OFFLINE FILTRATION | N/A STATIONARY OFFLINE FILTRATION | |||||
| Product | N/A | N/A | N/A | N/A OFF-LINE FILTERS | N/A OFF-LINE FILTERS | |||||
|
|
||||||||||