The OF5HS Single Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
Items |
![]() 2200805 OF5HS109BN10B07, Kidney Loop System List Price QUOTE
|
![]() 2200203 OF5HS109BN10BB07, Kidney Loop System List Price QUOTE
|
![]() 2205713 OF5HS18BN10BB07, Kidney Loop System List Price QUOTE
|
![]() 2565102 OF5HS118BN03B14, Kidney Loop System List Price QUOTE
|
![]() 2210674 OF5HS127AMB14, Kidney Loop System List Price QUOTE
|
|||||
Description | N/A Kidney loop system single 9" filter housings (10 micron 9" elements) Buna Seals 115 VAC 7 GPM flow rate | N/A Kidney loop system single 9" filter housings (10 micron 9" elements) Buna Seals 460 VAC 7 GPM flow rate | N/A Kidney loop system single 18" filter housings (10 micron 18" elements) Buna Seals 460 VAC 14 GPM flow rate | N/A Kidney loop system single 18" filter housings (3 micron 18" elements) Buna Seals 115 VAC 14 GPM flow rate | N/A Kidney loop system single 27" filter housings (Water Removal 27" elements) Buna Seals 115 VAC 14 GPM flow rate | |||||
Type | N/A Offline Filtration System | |||||||||
Seal Material | N/A Buna | |||||||||
Medium | N/A Mineral Oil Based Hydraulic Fluids | |||||||||
Weight | N/A 45.81 kg101.00 lb | N/A 20.82 kg45.9 lb | N/A 23.09 kg50.9 lb | N/A 23.09 kg50.9 lb | N/A 25.36 kg55.9 lb | |||||
Mounting Type | N/A Offline | |||||||||
Operating Temperature [Min] | N/A -4 ºC25 ºF | |||||||||
Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||||
Configuration | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | |||||
Head Material | N/A Aluminum | |||||||||
Flow | N/A 7 gpm26 L/min | N/A 7 gpm26 L/min | N/A 14 gpm53 L/min | N/A 14 gpm53 L/min | N/A 14 gpm53 L/min | |||||
Cracking Pressure | N/A 2 bar30 psi | |||||||||
Filter Rating | N/A 10 µm | N/A 10 µm | N/A | N/A 1 µm | N/A | |||||
Designation | N/A Single | |||||||||
Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
Cap Material | N/A Aluminum | |||||||||
Indication Type | N/A D5 Visual | |||||||||
Bowl Material | N/A Steel | |||||||||
Material | N/A BetaMicron® | |||||||||
Max Viscosity | N/A 1000 SUS | |||||||||
Width | N/A 10 in254 mm | |||||||||
Diameter | N/A 21.5 in546.1 mm | |||||||||
Height | N/A 16.58 in421.1 mm | N/A 16.58 in421.1 mm | N/A 24.4 in620 mm | N/A 24.4 in620 mm | N/A 33.8 in859 mm | |||||
End Type | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1 in. NPT Suction/Female SAE 16 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | N/A Female 1.25 in. NPT Suction/ Female SAE 20 Return | |||||
Core Products | N/A | |||||||||
Division | N/A | N/A | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | |||||
Product Group Family | N/A | N/A | N/A STATIONARY OFFLINE FILTRATION | N/A | N/A STATIONARY OFFLINE FILTRATION | |||||
Product | N/A | N/A | N/A OFF-LINE FILTERS | N/A | N/A OFF-LINE FILTERS | |||||
|