Print Back
Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
FilSys_StatKidLoopSys_OFAD.jpg
Unit of Measure
Items FilSys_StatKidLoopSys_OFAD.jpg
2094306
OFAD127BN05BN03V14, Air Operated Kidney Loop
List Price QUOTE
FilSys_StatKidLoopSys_OFAD.jpg
2092817
OFAD127BN10BN05B14, Air Operated Kidney Loop
List Price QUOTE
FilSys_StatKidLoopSys_OFAD.jpg
2204413
OFAD209AMBN05B07, Air Operated Kidney Loop
List Price QUOTE
FilSys_StatKidLoopSys_OFAD.jpg
2097746
OFAD209BN10BN10B14, Air Operated Kidney Loop
List Price QUOTE
Description N/A Air operated kidney loop system dual staged 27" filter housings (BN10 and BN05 Elements) Viton seals 14 GPM flow rate for fluids <1000SUS N/A Air operated kidney loop system dual staged 27" filter housings (BN10 and BN05 Elements) Buna 14 GPM flow rate for fluids <1000SUS N/A Air operated kidney loop system dual staged 18" filter housings (water removal and BN05 elements) Buna seals 7 GPM flow rate <1000SUS N/A Air operated kidney loop system dual staged 18" filter housings (water removal and BN05 elements) Buna seals 7 GPM flow rate <1000SUS
Type N/A Offline Filtration System
Seal Material N/A Viton N/A Buna N/A Buna N/A Buna
Medium N/A Mineral Oil Based Hydraulic Fluids
Weight N/A 44.45 kg98 lb N/A 54.43 kg120 lb N/A 54.43 kg120 lb N/A 54.43 kg120 lb
Size N/A BN
Mounting Type N/A Offline
Operating Temperature [Min] N/A -4 ºC25 ºF
Operating Temperature [Max] N/A 66 ºC150 ºF
Configuration N/A 1 Suction/1 Return
Flow N/A 7 gpm26 L/min N/A 7 gpm26 L/min N/A 14 gpm53 L/min N/A 14 gpm53 L/min
Cracking Pressure N/A 2 bar30 psi
Filter Rating N/A 5 µm
Designation N/A Steel
Operating Pressure [Max] N/A 0.5 bar7 psi
Cap Material N/A Aluminum
Indication Type N/A Visual D5
Bowl Material N/A Steel
Material N/A BetaMicron®
Max Viscosity N/A 1000 SUS
Width N/A 13 in330 mm
Height N/A 16.6 in422 mm N/A 24.4 in620 mm N/A 24.4 in620 mm N/A 24.4 in620 mm
End Type N/A O-Ring Boss (ORB)
End Size N/A 16 N/A 16 N/A 20 N/A 20
Core Products N/A
Division N/A FILTER SYSTEMS N/A FILTER SYSTEMS N/A N/A
Product Group Family N/A STATIONARY OFFLINE FILTRATION N/A STATIONARY OFFLINE FILTRATION N/A N/A
Product N/A OFF-LINE FILTERS N/A OFF-LINE FILTERS N/A N/A