Print Back
Unit of Measure
Items Image
1265021
L Air Filter Elements
List Price QUOTE
Image
1266598
L Air Filter Elements
List Price QUOTE
Image
1287471
L Air Filter Elements
List Price QUOTE
Image
1300891
L Air Filter Elements
List Price QUOTE
Type N/A Air Element
Size N/A 0008 N/A 0008 N/A 0009 N/A
Material N/A Betamicron/Aquamicron
Mounting Type N/A Canister
Cap Material N/A Polyamide
Indication Type N/A No Clogging Indicator
Connection Gender N/A Female
Model Code Description N/A 0008 L 002 BN4 N/A 0008 L 001 BN4 N/A 0009 L 002 BN N/A 2.852519 L 03 BN4
BUn N/A EA
Series N/A Suction Filter Elements
Options N/A Without Bypass-Valve
Operating Temperature [Min] N/A 0 ºC32 ºF
Operating Temperature [Max] N/A 100 ºC212 ºF
End Type N/A NPT
Core Products N/A
Division N/A ACCESSORIES
Product Group Family N/A BREATHERS-PARTICULATE
Product N/A BREATHERS