Print Back
HYDAC Suction Strainer Elements are designed for installation introduction lines of pumps. Extra caution should be taken to ensure that the suction elements are always mounted below the minimum oil level of the reservoir.

The suction strainer elements can be supplied with a bypass valve to reduce high pressure drops caused by contaminated elements or high viscosity fluids during cold starting. The bypass valve opens at 3 psi. For best results, suction strainer elements should be sized for clean element pressure drops of no higher than 0.5 to 0.7 psi.

HYDAC Suction Strainer Elements are manufactured using stainless steel wire screen media, plastic nut caps, and plated steel end caps and support tubes.

Suction strainer elements are only intended to protect hydraulic pumps against catastrophic failure caused by coarse contaminant.

Suction strainer elements should be inspected and cleaned regularly.

Suction strainer elements should not be used as the only filtration elements in a hydraulic system. Pressure filters and return line filters, with reasonable dirt holding capacity, must be installed to provide protection against component damage caused by fine contaminants.
Unit of Measure
Items
2098867
Suction Elements
List Price QUOTE

2098869
Suction Elements
List Price QUOTE
Description N/A HYDAC Suction Strainer Elements are designed for installation introduction lines of pumps. Extra caution should be taken to ensure that the suction elements are always mounted below the minimum oil level of the reservoir.

The suction strainer elements can be supplied with a bypass valve to reduce high pressure drops caused by contaminated elements or high viscosity fluids during cold starting. The bypass valve opens at 3 psi. For best results, suction strainer elements should be sized for clean element pressure drops of no higher than 0.5 to 0.7 psi.

HYDAC Suction Strainer Elements are manufactured using stainless steel wire screen media, plastic nut caps, and plated steel end caps and support tubes.

Suction strainer elements are only intended to protect hydraulic pumps against catastrophic failure caused by coarse contaminant.

Suction strainer elements should be inspected and cleaned regularly.

Suction strainer elements should not be used as the only filtration elements in a hydraulic system. Pressure filters and return line filters, with reasonable dirt holding capacity, must be installed to provide protection against component damage caused by fine contaminants.
Type N/A Ball Valve
Nominal Size N/A 0015 N/A 0180
Housing Material N/A Stainless Steel
Mounting Type N/A Canister
Cap Material N/A Polyamide
Clogging Indicator N/A No Clogging Indicator
Connection Gender N/A Female
Model Code Description N/A HANDLE KIT OFS SS SW12 18X N/A HANDLE KIT OFS SS SW17 18X
BUn N/A EA
Series N/A Suction Filter Elements
Options N/A Without Bypass-Valve
Temperature at Full Pressure [Min] N/A -10 ºC14 ºF
Operating Temperature [Max] N/A 100 ºC212 ºF
Nominal Flow N/A 6.6 gpm25 L/min N/A 92.5 gpm350 L/min
Mesh Size N/A 125 µm
Dimension B N/A 4.06 in N/A 12.24 in
Diameter A N/A 1.73 in N/A 3.41 in
Dimension D HEX N/A 1.18 in N/A 2.71 in
End Type N/A NPT
Thread C Size N/A G 1/2 N/A G 2
Cleaning Procedure N/A Remove external build-up of contaminant with cleaning fluid in separate tank.
Flush element with clean solvent and blow through wire screen media with air.
Core Products N/A
Division N/A ACCESSORIES
Product Group Family N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)
Product N/A BALL VALVES