HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF3 - Backflushing Filter AutoFilt®
> Part Number 1361487
Part Number 1361487, Element Set KW25-1-N-R, 25MIC, Size RF3-1
List Price
QUOTE
Element Set to an RF3-1
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
AB Filter Spare Parts
Material
N/A
316 Stainless Steel
Short Description
N/A
Backflushing Filter/Strainers
Dimensions
Size
N/A
RF3-1