Print Back
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

Automatic Backwash Filter

Material

Carbon, Stainless Steel (Consult Factory)

Dimensions

Size

4 in

Width

15.748 in400 mm

Height

51.378 in1305 mm

Depth

13.386 in340 mm