HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF3 - Backflushing Filter AutoFilt®
> Part Number 62903
Part Number 62903, RF3-7T1S-A8-NMAE1-N5-1-7-x/KSx-So
List Price
QUOTE
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless Steel (Consult Factory)
Dimensions
Size
N/A
28 in
Width
N/A
59.055 in
1500 mm
Height
N/A
104.331 in
2650 mm
Depth
N/A
48.425 in
1230 mm