Print Back
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle
more
Unit of Measure

Specifications

Model Code Description

Hose FPS/FPK 10M 5500 PSI W/G4.1

Connection Type

G1

Medium

Nitrogen

Series

FPS/FPK

Short Description

Spare Part, Charging Kit

Operating Pressure [Min]

5500 psi

Operating Pressure [Max]

380 bar

Hose Length

10.0 m

Division

ACCUMULATORS

Product Group Family

CHARGING AND GAUGING UNITS

Product

ACCUMULATORS ACCESSORIES